IESNA:LM-63-2002
[TEST]P941920
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-940-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27729
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2529.4 2513.6 2480.4 2451.6 2444.4 2447.3 2455.9 2471.8 2486.2 2490.5
2492 2513.6 2558.3 2631.8 2754.3 2927.2 3137.7 3391.3 3715.6 4101.9
4540 5076.2 5726.2 6465.6 7261.2 8115.8 8935.9 9317.9 8758.6 6768.2
3682.5 1039.2 318.5 188.8 108.1 44.7 0
2529.4 2520.8 2486.2 2457.4 2450.2 2451.6 2460.3 2476.1 2489.1 2493.4
2496.3 2519.4 2562.6 2640.4 2760 2934.4 3147.8 3402.9 3735.8 4122.1
4574.6 5126.6 5802.6 6526.1 7336.1 8212.4 9015.2 9361.1 8670.7 6616.9
3511 974.3 308.4 173 100.9 40.4 0
2529.4 2517.9 2484.8 2454.5 2441.5 2443 2447.3 2455.9 2461.7 2467.5
2476.1 2500.6 2546.7 2620.2 2741.3 2901.3 3106 3348.1 3660.8 4042.8
4519.8 5116.5 5817 6595.3 7402.4 8258.5 9067.1 9487.9 8976.3 7147.3
4243.1 1565.2 418 207.5 122.5 47.6 0
2529.4 2512.1 2480.4 2447.3 2430 2425.7 2428.6 2430 2430 2440.1
2454.5 2481.9 2528 2600.1 2703.8 2856.6 3059.8 3307.7 3620.5 4001
4517 5133.8 5920.8 6807.2 7715.2 8605.9 9437.5 9907.3 9647.9 8296
5695.9 2755.7 830.2 302.7 147 46.1 0
2529.4 2512.1 2481.9 2447.3 2425.7 2421.3 2424.2 2424.2 2424.2 2435.8
2461.7 2486.2 2525.1 2587.1 2680.8 2822 3026.7 3281.8 3596 3996.7
4525.6 5230.4 6139.8 7216.5 8323.4 9315 10114.9 10622.2 10682.8 9990.9
7967.4 4792.2 2035.1 518.9 174.4 40.4 0
2529.4 2507.8 2477.6 2443 2419.9 2415.6 2419.9 2425.7 2425.7 2437.2
2464.6 2484.8 2515 2581.3 2680.8 2822 3020.9 3281.8 3601.8 4024
4576.1 5334.2 6351.7 7592.7 8852.3 9946.3 10747.6 11344.3 11710.4 11476.9
9947.7 6984.4 3345.2 1050.7 223.4 51.9 0
2529.4 2512.1 2480.4 2444.4 2421.3 2415.6 2418.5 2424.2 2424.2 2435.8
2461.7 2489.1 2528 2591.4 2689.4 2833.6 3035.3 3289 3606.1 4006.8
4535.7 5241.9 6155.7 7216.5 8311.9 9325.1 10161 10743.3 10821.1 10060.1
8150.4 4976.7 1955.8 504.4 145.6 38.9 0
2529.4 2515 2484.8 2448.7 2425.7 2419.9 2424.2 2428.6 2432.9 2444.4
2463.1 2493.4 2542.4 2615.9 2721.1 2866.7 3072.8 3323.6 3636.3 4028.4
4547.2 5201.6 5992.8 6856.2 7739.7 8631.8 9477.8 9952 9627.7 8360.9
5858.8 2816.3 840.3 315.6 149.9 46.1 0
2529.4 2519.4 2487.6 2453.1 2434.3 2431.4 2437.2 2448.7 2458.8 2468.9
2481.9 2507.8 2558.3 2637.5 2755.7 2918.6 3121.8 3368.3 3676.7 4050
4522.7 5109.3 5796.8 6547.7 7331.8 8179.3 9012.3 9431.7 8990.7 7477.4
4724.5 1856.4 531.8 253.7 135.5 54.8 0
2529.4 2522.2 2489.1 2454.5 2438.6 2437.2 2447.3 2467.5 2484.8 2494.9
2504.9 2530.9 2578.4 2659.2 2783.1 2957.5 3170.8 3428.8 3745.9 4129.3
4573.2 5125.2 5760.8 6474.2 7232.3 8072.6 8872.5 9186.7 8592.9 6670.2
3655.1 1101.1 335.8 170.1 90.8 36 0
2529.4 2520.8 2489.1 2454.5 2438.6 2438.6 2448.7 2467.5 2486.2 2494.9
2503.5 2525.1 2574.1 2650.5 2773 2943.1 3155 3424.5 3743 4106.2
4542.9 5071.9 5704.6 6422.3 7145.9 7986.1 8803.3 9189.6 8688 6870.6
3892.9 1223.6 354.6 184.5 95.1 33.1 0
